Cushion clamps and accessories

Eaton's B-Line series vibration control solutions helps act as an energy absorption barrier between equipment and mounting material.  The solutions include Vibra-Clamp, Vibra-Cushion, Iso-Pipe, and Vibra-Strip, and are designed for use with refrigeration lines, HVAC, copper tubing, glass pipe and hydraulic lines.

Vibra-Cushion solution

The Vibra-Cusion solution is designed for use with refrigeration lines, HVAC, copper tubing, glass pipe and hydraulic lines. It provides an energy-absorption barrier between the lines and the mounting material and remains flexible thru its entire service range of -75°F (-60°C) to +375°F (+190°C). This elastomer allows for expansion and contraction within the mounting system and prevents galvanic reaction between dissimilar metals.

Vibra-strip solution 

When inserted in channel slot,  the Vibra-strip provides an excellent isolation medium to dampen noise and vibration between equipment, duct, piping, and the  channel. 

Vibra-clamp solution

The Vibra-clamp solution is easy to install and secures tubing firmly to strut channel helping dampen vibration and noise.  It helps eliminates galvanic corrosion due to metal to metal contact, and resists most industrial oils and solvents.

productfamily.specification
For more information, visit resources to view or download the Seismic Mechanical, Electrical and Plumbing catalog.

Vibra-Clamp BVT series solution

  • Easy one tool installation
  • Temperature Range: -40°F (-40°C) to +300°F (148.9°C)
  • Helps dampen vibration and noise
  • Helps eliminate galvanic corrosion due to metal to metal contact
  • Resists most industrial oils and solvents
  • Helps secure tubing firmly to strut channel
  • Copper & O.D.; accesses tubing sizes 1/8” to 6
  • Standard finishes: yellow zinc (YZN), stainless steel (SS4) 
  • Safety factor of 3

Vibra-Clamp BVP series solution

  • Easy one tool installation
  • Temperature Range: -40°F (-40°C) to +300°F (148.9°C)
  • Helps dampen vibration and noise
  • Helps eliminate galvanic corrosion due to metal to metal contact
  • Resists most industrial oils and solvents
  • Helps secure pipe firmly to strut channel
  • Iron pipe and rigid pipe sizes 1/4” to 6"
  • Standard finishes: yellow zinc (YZN), stainless steel (SS4)
  • Safety factor of 3

Vibra-Cushion B1999  series solution

  • Ideal isolation material
  • Helps inhibit galvanic corrosion
  • Helps dampens sound and vibration
  • Temperature range:  -75° F (-60°C) to +375°F (+190°C)
  • Packaged - 20 Ft. (6.09m) per carton

ISO-Pipe solution 

  • Non-adhesive rubber tape
  • Fuses to itself
  • Water resistant
  • Helps prevents galvanic reaction caused by dissimilar metal contact
  • Temperature range:  -140° F (-95°C) to +395°F (+200°C)
  • 1” (25.4mm) wide x 0.02” (0.5mm) thick
  • Packaged - 36 Ft. (10.97m) per carton

Vibra-Strip  BVS series solution 

  • Designed to be inserted within B-Line series 1-5/8" strut channel
  • Provides isolation medium between equipment, duct, piping, and support strut channel
  • Available in 12" (304.8mm) or 120” (3.05m) lengths
  • May be cut to satisy specific requirement.
  • Durable, 45-durometer neoprene material
  • Temperature range: -20°F (-28.9°C) to 212°F (100°C) 
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close