The TOLCO Fig. 120 u-hangers are used to support piping from wood beams where no contraction is expected, and used extensively in automatic fire sprinkler systems. They are available for pipe sizes 3/4" (20mm) to 8" (200mm). They meet or exceed the requirements of National Fire Protection Association (NFPA), Pamphlet 13. Reference our Seismic Restraints Catalog approved by the State of California Office of Statewide Health Planning and Development (OSHPD) for additional information.
The TOLCO Fig. 120RWA is designed to restrain movement of the pipe within standard U-hangers as required by NFPA 13. Where retrofit capability is crucial, the Fig. 120RWA is a labor efficient alternative to the standard B-Line series Fig. 120W wrap around U-hanger. They are available for use with 1" (25mm) thru 6" (150mm) pipe sizes.
The TOLCO Fig. 120MJ U type hangers are used to support piping from wood beams where no contraction is expected and used extensively in automatic fire sprinkler systems. They are the ideal solution when the wood beam is on a diagonal. They are available for use with sizes 3/4" (20mm) to 8" (200mm) pipe.
The TOLCO Fig. 120W is required by automatic fire protection agencies to be used on the end of branch lines to prevent pipe from whipping vertical and striking ceiling or beam. They are available in size ranges of 3/4" (20mm) to 2" (50mm) pipe.
Register to download ITM content files for B-Line series pipe hanger products that are compatible with Autodesk Fabrication CADmep. These files, which include Harrison codes, enable contractors to easily design and estimate their project from conception to fabrication.
Catalog number info and sizing table