The Tray2Day service program helps provide quick turn-around on cable tray for small projects or a few last minute products to complete a large project.
Learn how KwikSplice cable tray helps increase productivity on the job-site and helps drive a lower total installed cost.
The KwikSplice cable tray's I-beam side rail features a splice retention groove that allows installers to easily guide and snap the splice plate into position. The splice plate only requires a two-bolt connection, helping reduce installation time.
Eaton's submittal builder tool for B-Line series cable ladder and tray allows you to easily filter, select and download straight section, fitting and accessory submittals.
The information below includes many details regarding the KwikSplice cable tray system and accessories. For additional information, view or download the B-Line series cable tray catalog.
For additional information, view or download the
B-Line series cable tray catalog.
For additional information, view or download the
B-Line series cable tray catalog.
For additional information, view or download the B-Line series cable tray catalog.
Eaton offers a wide variety of fittings and accessories for the B-Line series KwikSplice cable management solution. Below are just a few highlights. For additional information, view or download the B-Line series cable tray catalog.
The KwikSplice cable tray system features the universal fitting which allows installers to remove side panels, and easily create 90° horizontal bends, tees, or crosses in the field.
Model numbers for punched bottom fitting
Model numbers for solid bottom fitting
(†) Insert Tray Width 6" (152mm) to 24” (609mm)
Used with B-Line series punched bottom universal fitting to create reducing fittings in the field.
Model numbers:
Eaton offers a number of traditional radius fittings for KwikSplice cable tray.
To help increase productivity on the job site, the tab and lock trapeze helps eliminate the need for hold down clamps.
The tool-less drop out snaps into place and helps maintain cable bend radius over the side of the tray.
Eaton offers a full range of covers for KwikSplice cable tray straight sections and fittings. Eaton recommends that covers be placed on vertical cable tray runs to a height of 6 ft. (1.83 m) to 8 ft. (2.44 m) above the floor to help isolate both cables and protect personnel. Refer to the KwikSplice section of the B-Line series cable tray catalog for more information.
Eaton's submittal builder tool for B-Line series cable ladder and tray allows you to easily filter, select and download straight section, fitting and accessory submittals.