Designed to attach hanger rods to structural members without drilling or welding, B-Line series beam clamps are available in a wide range of types and sizes for various applications. Unless otherwise specified in the B-Line series strut systems catalog, the beam clamps feature the following materials, finishes and certifications.
Refer to strut systems catalog for loads and additional specifications.
Maximum flange thickness is 3/4" (19mm) except where noted.
Maximmum flange thickness is 3/4" (19mm).
Throat opening is 1-1/4" (31.7) for 3/8" and 1/2" size clamps, and 1-5/16" (33.3) for 5/8" and 3/4" size clamps.
Maximum flange thickness 3/4" (19mm). The 3/8" and 1/2" sizes are reversible style.
See strut systems catalog for loads and specifications.
Maximum pipe size 4" (100) for 3/8" - 16 rods.
*Maximum pipe size 8" (100) for 1/2" - 13 rods.
Maximum pipe size 4" (100) for 3/8" - 16 rods. Maximum pipe size 8" (100) for 1/2" - 13 rods.
Maximum pipe size 4" (100) for 3/8" - 16 rods. Maximum pipe size 8" (100) for 1/2" - 13 rods.
Maximum flange thickness 3/4" (19mm) for 1/4" and 5/16 sizes, and 1" (25.4mm) for 3/8" and 1/2" sizes. See strut systems catalog for loads.
Maximum flange thickness 1-11/16" (42.8mm). When retraining strap is required, order B312 separately. See strut systems catalog for loads.
Maximum flange thickness 1/16" (1.6mm) thru 7/8" (22.2mm). When restraining clamp is required, order B312 separately. See strut systems catalog for loads.
Maximum flange thickness 3/4" (19mm). Maximum ATR size of 1/2". Order B753 swivel nut separately.
Provides full swivel of 15-degrees in any direction.
Use with B755-3/8.
Use with B755-3/8.
Includes B755-3/8, B705, B705 and square nut.
For additional information, refer to the B-Line series strut systems catalog.
Kit includes one j-bolt and one hex nut.
Kit includes one u-bolt and two 3/8"-16 hex nuts.
Refer to strut systems catalog for loads and additional specifications.
Includes B451, two B213, two HHCS and two hex nuts.
For use with 13/16" (20.6) to 1-5/8" (41.3) high channel. Includes B760, B701, and B500-3 3/8, and hex nuts.
For use with 1-5/8" (41.3) to 3-1/4" (82.5) high channel. Includes B760, B701, and B500-5 and hex nuts.
For use with 13/16" (20.6) to 1-5/8" (41.3) high channel. Includes B700, B701, and B500-3 3/8, 3/8" - 16 ATR, and hex nuts.
For use with 13/16" (20.6) to 1-5/8" (41.3) high channel. Includes B700, B701, and B500-5, 3/8" - 16 ATR, and hex nuts.
For additional details, refer to strut systems catalog.
Designed for attaching hanger rod to the top flange of a beam or angle truss.
Designed to hook on top chord of metal bar joist.
Designed for attaching hanger rod to the side of a beam flange (3" to 9" flange width / 76.2 - 228.6mm). Works on top or bottom of a beam.