Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • UL924 – Emergency Lighting Equipment
  • Conforms to IP52
  • Marine Inside Drip Proof Type
  • ABS

Design features

  • Ultra low profile design
  • Impact-resistant extruded acrylic lens
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Wrap around lens design provides the proper balance of side and direct lighting
  • Filter tube options allow colored lamps to operate on a separate circuit for darken ship mode
  • Two-lamp models may be provided with two ballasts for independent switching or color effects
  • Neoprene gasket resists petroleum
  • Twist lock lamp holders
  • Tool-less entry for easy relamping
  • Optional self-contained emergency battery back-up ballasts with test switch
  • Optional long life T5 lamps available upon request (consult factory)

Standard materials

  • Housing and end cap – Type 5052H32 copper-free aluminum with an electrostatically applied polyester powder coat finish
  • Lens – extruded DR acrylic
  • Reflector – Type 5052H32 aluminum with an electrostatically applied white polyester powder coat finish; minimum 90% reflectance
  • Wire guard – stainless steel (optional)
  • Gasket – neoprene sponge
  • Lamp holder – polycarbonate

Drawings and design support