型号
资源
支持
Certifications and compliances
Weather-resistant
UL standard: UL298
Design features
Enclosed and gasketed
Flexible cord or cable is attached through a watertight gland in the handle
Is of rugged construction
Clamp type guard available
Provision is made in the lamp receptacle for a third conductor to ground all non-current carrying metal parts
Standard materials
Handle – molded rubber
Globe – clear, plain glass
Guard – cast aluminum or steel wire
RelatedProducts
productfamily.specification
comparisionGoBack
×
×
Something went wrong
Sorry, we can't get that information right now.
productfamily.downloadlink
安装说明书
IF 135 - VS Incandescent Portable Hand Lamps
Download
(PDF 653 KB , 11/12/2019)
目录
VS Incandescent Portable Hand Lamps catalog page
Download
(PDF 852 KB , 11/12/2019)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
VS Incandescent Portable Hand Lamps
您确定吗?
您确定吗?
×
×