型号
资源
支持
Corrosion-resistant
Fiberglass-reinforced polyester housing
Reliability
Operating ambient: -20°C to +50°C
Durability
IP66 rating
Certifications and compliances
NEC and CEC
Type 4X, IP66
UL924 – Emergency Lighting Equipment
UL1598 – Luminaire
UL1598A – Luminaires for Marine Vessels
CSA C22.2 No. 250
NSF Splash Zone
Design features
Operating ambient: -20°C to +50°C
Non-metallic housing for corrosion resistance
Stainless steel mounts and latches
Surface, pole mounts
ABS approved (pending)
Standard materials
Housing – fiberglass-reinforced polyester
Lens – matte polycarbonate
Latches and mounting hardware – stainless steel
RelatedProducts
Pauluhn Intrepid Industrial Linear Fluorescent Light Fixtures
Pauluhn Intrepid Industrial Linear Fluorescent Light Fixtures
productfamily.specification
Catalog numbering system
productfamily.downloadlink
IES 光度学文件
Crouse-Hinds series Pauluhn Intrepid LED Linear ies photometric files
Download
(ZIP 12 KB , 02/05/2019)
安装说明书
IF 1836 - Pauluhn Intrepid LED Linear
Download
(PDF 1 MB , 06/04/2022)
宣传册
Crouse-Hinds series Pauluhn Intrepid LED Linear brochure
Download
(PDF 729 KB , 02/05/2019)
目录
Crouse-Hinds series Pauluhn Intrepid Linear LED catalog page
Download
(PDF 871 KB , 02/05/2019)
计算器与规格工具
Crouse-Hinds series Pauluhn Intrepid LED Linear ROI calculator
Download
(XLS 168 KB , 02/05/2019)
认证报告
Canadian certification
UL certification
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
Pauluhn FPS Industrial Linear LED Light Fixtures
您确定吗?
您确定吗?
×
×