Obstruction lighting

Pauluhn FWN Hazardous Area Helideck Perimeter Light

Pauluhn Helideck Luminaires FWN from Eaton's Crouse-Hinds Division are used obstruction marking, recessed heli-pad illumination and perimeter marking.

Applications include oil and gas exploration and production industries.

Certifications and compliances

  • Class I Division 2 Groups A, B, C and D
  • Class I Zone 2 Groups IIA, IIB, IIB+ H2 and IIC
  • Class II Div
  • Type 4X
  • IP66
  • Marine Outside Type Saltwater
  • ABS

Design Features

  • Dual purpose heli-pad illumination and perimeter marking
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Available in yellow and blue lens options
  • Shoc Loc bi-pin spring loaded lampholders for T5, T8, and T12 lamp types provide superior resistance to shock and vibration
  • Lens frame hinged on side for easy lamp replacement
  • Field replaceable stainless steel lens frame and latches
  • Neoprene gasket resists petroleum
  • Optional self-contained emergency battery back-up ballasts
  • Optional long life T5 lamps available upon request (consult factory)

Standard Materials

  • Housing: Aluminum or stainless steel
  • Diffuser: Polycarbonate
  • Hardware: Stainless steel
  • Gasket: One piece neoprene
productfamily.specification

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close