Overview
Flat Face / MLFF series
FF series superior flow saves cost by reducing fuel consumption.
-Standard sleeve lock prevents accidental disconnection.
-Industry leading flow and operating pressure performance.
-Guardian Seal zinc trivalent plating offers up to 1,000 of corrosion resistance.
-Color coded rings allow for easy identification of lines to prevent cross connecting.
-Connect under pressure plug able to connect up to 350 bar.
HK series
Eaton Hansen was the original designer of the HK coupling in 1915 setting the industry standard.
Features:
· Self-sealing poppet valve design provides excellent high and low pressure sealing.
· Zinc trivalent plated steel with stainless steel springs, balls and retaining rings.
· PTFE back up seal
· Wide array of customizations offered to suit all applications.
· Highest flow among leading manufacturers
· Higher flow equates to higher efficiency and less energy consumption
5600 series
Eaton’s 5600 Series offers a wide array of port configurations and multiple valved and non-valved configurations.
Features:
-Self-sealing poppet valve design provides excellent high and low pressure sealing.
-Streamlined valving provides minimum pressure drop.
-High resistance carbon steel with zinc trivalent plating.
-Wide array of customizations offered to suit all applications.
-Highest flow among leading manufacturers
5100 series
Commonly found on dump trailer wet lines, higher flow performance can reduce cycle time and increase productivity.
Features:
• Tubular valve construction for virtually no fluid loss during disconnection, reducing environmental and worker safety hazards.
• Low air inclusions and connect under pressure capability up to 500psi.
• Excellent vibration resistance and corrosion performance.
• Up to 115% more flow over competing brands
Designed with high flow and easy automatic connections.
·Auto-Flo 23 is the first automatic universal quick disconnect coupling designed to operate with Industrial, ARO 210 and Tru Flate Interchange plugs/males.
· Easy, automatic push-to-connect design provides instantaneous connection and disconnection of lines.
·The universal design makes Auto-Flo an extremely flexible coupling series.
1000/400/500 series
Industrial Interchange coupling that is rugged and reliable designed for use with compressed air, gases, and liquids.
Features:
• Ball latching mechanism
• Optional sleeve lock prevents accidental disconnection
• All sizes accept US Industrial Interchange.
• 400 series accepts Tru-Flate Interchange.
• Brass body with nickel plated steel offers high corrosion resistance.
210/310 series
Eaton ARO 210/ 310 interchange offers rugged corrosion resistant performance.
Features:
·Eaton’s ARO 210/310 interchange offers a pin-lock design with alloy steel locking pins and automatic push-to-connect operation
·Zinc trivalent plated carbon steel offers high durability with superior corrosion performance
2RL/3RL series
Eaton’s 2RL/3RL ring lock series have a unique interchange which are designed for use with compressed air.
Features:
·High Flow capacity
·Push to connect with a ring lock sleeve designed to prevent accidental disconnection
·Standard body material: Zinc trivalent plated steel
• No shut-off system: leakage after disconnection
• Cannot rotate while connected - line twisting decreases life of hose
• Additional assembly time
• Difficult handling, waste of time to disassemble (maintenance)
• Frequent disconnection effects seating performance, increases likelihood of leaking
• Shut-off system: sealing achieved upon disconnection
• Can rotate while connected, taking stress out of hose and extending life
• Ease of assembly in tight spaces
• Easy and fast to use (without tool), time saving and economical
• Increased mobility and access for maintenance
Key segments