型号
资源
支持
Performance
Wide beam optics
Energy efficiency
Delivers up to 100 lm/W
Reliability
Corrosion-resistant design
Certifications and compliances
Marking acc. to IECEx: Ex nR IIC T6/T5 Gc; Ex tb IIIC T80˚C/T100˚C Db
Marking acc. to GB: Ex nR IIC T6/T5 Gc, Ex tD A21 IP66 T80˚C/T100˚C
Degree of protection: IP66
EMC compliance:
EN 55015:2013
EN 61000-6-4:2007/A1:2011
EN 61000-3-2:2006/A2:2009
EN 61000-3-3:2013
EN 61547:2009
EN 61000-6-2:2005/AC:2005
IEC 61000-4-2 ed2.0 (2008-12); IEC 61000-4-3 ed3.2 Consol. with am 1 & 2 (2010-04)
IEC 61000-4-4 ed3.0 (2012-04); IEC 61000-4-5 ed2.0 (2005-11); IEC 61000-4-6 ed4.0 (2013-10)
IEC 61000-4-8 ed2.0 (2009-09); IEC 61000-4-11 ed2.0 (2004-03)
Design features
Up to 66% energy savings compared to HID fixtures
Extremely low profile and lightweight
T6/T5 temperature rating and optical performance for wide applications
Permissible temperature range: 3L/5L models: -40˚C to +55˚C (T6); 7L/8L models: -40˚C to +55˚C (T5)
Cool white (5700K) and warm white (3000K) color temperatures are available
Anti-shock and vibration-proof
Mercury-free and lead-free
Instant ON/OFF
Long fixture life and years of maintenance-free operation
Standard materials
Housing – copper-free aluminum
Globe – heat- and impact-resistant tempered glass
RelatedProducts
CEAG ExLin / ExLin NE+ Non-metallic Hazardous Area Linear LED Light Fixtures
CEAG ExLin / ExLin NE+ Non-metallic Hazardous Area Linear LED Light Fixtures
productfamily.specification
Ordering information
For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
productfamily.downloadlink
安装说明书
Instruction Manual - NLE LED Light Fixtures
Download
(PDF 3 MB , 01/06/2021)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
NLE LED Hazardous Area Light Fixtures
您确定吗?
您确定吗?
×
×