Energy Efficient
62% reduction in energy versus equivalent HID
Installation Ease
Quick-connect design simplifies installation
Reliability
Factory sealed fixture – no external seals required

Certifications and compliances

NEC/CEC

  • Class I, Division 1, Groups B, C, D
  • Class II, Groups E, F, G
  • Class III, Simultaneous Presence
  • Wet locations, NEMA 4X, IP66

UL standards

  • UL844 – Electric Fixture Hangers for Hazardous Locations
  • UL1598 – Luminaire
  • UL1598A – Luminaire for Installation on Marine Vessels

CSA standard

  • C22.2 No. 137

Design features

Reliable performance in any environment

  • The LED housing is constructed of durable die cast aluminum, providing an efficient thermal path to the heat sink assembly
  • Impact-resistant lens is sealed from the outside environment and provides ingress protection against water and dust
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • T6 temperature rating
  • Heat sink designed to perform in high ambient temperatures up to +65°C and as low as -25°C
  • 6KV surge protection

Industry best ease of installation

  • Quick-connect design – install and wire the mounting module, then simply screw in the luminaire
  • Factory sealed – no external sealing fittings required in Groups B, C and D
  • Adapter available for connection to existing Hazard-Gard EVI, EVLP and EVM modules

Reduce operation and maintenance costs

  • Energy-efficient – up to 62% reduction in energy used versus equivalent HID fixtures
  • 60,000 hours rated life – eliminates need for frequent lamp replacement

Standard materials

  • Body and mounting modules – copper-free aluminum with Corro-free epoxy powder coat
  • Lens – shatter-resistant, explosionproof glass
  • Gaskets – silicone
  • Guard – stainless steel
  • External hardware – stainless steel

Drawings and design support

productfamily.specification

Ordering information

Crouse-Hinds EVLL LED catalog tree
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close