Features, benefits and specifications of the all-in-one Power Module Switch elevator disconnect available for systems up to 600V and 400A in NEMA 1, 3R, 12 and 4 enclosures.
A brochure on the Buissmann series Quik-Spec family of power distribution products including QSCP fusible panelboards, CUBEFuse safety switches, Power Module elevator disconnect switches and panels, and general information on selective coordination requirements of the National Electric Code® for Elevator Circuits: 620.62, Emergency Systems: 700.27, Legally Required Standby Systems: 701.18, Critical Operations Power Systems: 708.54, Essential Electrical Systems: 517.26.