Panel mount terminal blocks are available in double row terminal blocks and multi-pole terminal blocksDouble row terminal blocks are made up to 36-polesMulti-pole panel mount terminal blocks are available in 3 and 4-poles and available in a variety of voltage and ampacity ratingsDouble row terminal blocks are available in a variety of voltage and ampacity ratings
Eaton Bussmann KU series panel mount terminal block connector, Top cover and 2 end plates, 600 V, 60 A,, 4-pole, Bl, Molded nuclear grade noryl base, Steel screw with zinc-plated pressure plate with mark strip f/ cover