Safety
All work takes place on ground
Ease of use
Spring assisted movement
Safety
No pinch points

Certifications and compliances

  • UL844 – Luminaires for use in Hazardous (Classified) Locations, 13th Edition
    • Class I, Division 2, Groups A, B, C, D
    • Class II, Division 2, Groups F, G
  • UL1598 – UL Standard for Safety for Luminaires, 3rd Edition
  • CAN/CSA C22.2 No. 137-M1987 – Electric Luminaires for use in Hazardous Locations
  • CAN/CSA C22.2 No. 250-08 – Canadian National Standard for Luminaires, 3rd Edition
  • cULus Listed for Class I, Division 2, Class II, Division 2 when used with Champ luminaires

Environmental ratings:

  • Dusttight
  • NEMA 4, IP66
  • Wind rated to 230 mph per AASHTO standards

Vibration:

  • DNV No. 2.4: 2006
  • IEC 60068-2-6: 2007

Design features

Simple vertical travel

  • Easily extend to any raised height – one product covers multiple mounting heights
  • Luminaire housing will not fall from mounting module hinge hook during installation or maintenance
  • No pinch points – protects hands and fingers
  • Less force exerted on handrail

Spring assist

  • Provides true controlled lowering
  • Less force required to raise or lower luminaire – no strain on worker
  • Eliminates the need for portable ladders and fall prevention equipment
  • Multiple fixture capability

Simple operation and easy fixture orientation

  • Innovative design eliminates consideration of surrounding obstructions
  • Telescoping design allows for safe transport on job site
  • Easily adjust fixture position from ground or walkway
  • Adjustable 360° pole rotation allows for effortless positioning of light

Designed for harsh and hazardous environments

  • Classified and hazardous locations
  • 2” bottom pole for higher structural wind ratings
  • Internal conduit for cable protection and moisture resistance
  • No lubricants or maintenance required
  • Rated for corrosive, wet, dusty, hot and cold conditions prior to use of optional harsh environment cover

Fully assembled and wired

  • Factory assembled, wired and sealed for maximum environmental protection 
  • Reduces installation time

Standard materials

Light pole options:

  • Structural steel – A36-500
  • Hot dip galvanized – ASTM 123
  • Aluminum – T6061
  • Stainless steel – 316 grade

Compression spring:

  • Stainless steel

Hardware:

  • Xylan 1400 coated for corrosion protection

Cable:

  • 12/3 AWG UL/CSA Listed
  • 600V, -40°C to 105°C
  • Sun- and oil-resistant, FT1, FT2
  • ROHS II reach

Weather cover:

  • 60 Duro high UV-resistant EPDM

Videos

    Drawings and design support