Meets UL and NEMA requirements for the listed electrical ratings
Design features
Power hook housing has two 3/4” through feed hubs and one 3/4” hub on the top for pendant mounting; through feed hubs are furnished with flush plugs
Cast mounting lugs are provided for direct ceiling mounting
Housing contains a roomy 15 cu. in. splicing chamber and interlocking type receptacle with leads
Plugs and receptacles are interlocking to prevent accidental disengagement; when plug is inserted, hook is blocked and luminaire assembly cannot be removed; to service the luminaire, pull the plug, unhook the loop luminaire assembly, and take it to a convenient servicing area
Loop can move a maximum of 30°, allowing the power hook to be mounted on a canted ceiling; the luminaire assembly will hang true to the vertical
Loop and hook are shaped for self-alignment and resist twisting of luminaire by gusts of wind or light drafts
Supporting loop is furnished with 16” of #16-3/C Type SO cord and an interlocking type plug