Cushion support for conduit stem is a universal joint permitting fixture to swing through an angle of 8° in any direction from the perpendicular
Neoprene diaphragm gasket excludes moisture and dirt from both luminaire and conduit system
Luminaire maximum weight – 4 to 30 lbs.
UNJ/UNJC:
Supporting nipple, ball or cushion type, is a universal joint permitting luminaires to swing through an angle of 20° in any direction from the perpendicular
Luminaire maximum weights – cushion type: 6 to 48 lbs.; ball type: 125 lbs.
ARB:
Available in two styles – one for direct attachment to GRF cast outlet boxes by four screws, the other for direct attachment to 4” octagonal stamped steel outlet boxes by two screws
Both styles available with ball or cushion support for conduit stem to permit fixture swing in any direction; ball type provides 11° swing, cushion type 8° swing from the perpendicular
Luminaire maximum weights – cushion type: 4 to 30 lbs.; ball type: 125 lbs.
Standard materials
Body and nipple:
AHG – copper-free aluminum; Feraloy iron alloy available upon request
UNJ/UNJC – malleable iron with electrogalvanized and aluminum acrylic paint
ARB – Feraloy iron alloy with electrogalvanized and aluminum acrylic paint
Clamp:
UNJ/UNJC – copper-free aluminum
Mounting plate:
ARB – Feraloy iron alloy for GRF boxes; sheet steel for 4" outlet boxes