XJGD fittings are weatherproof and approved for use indoors or outdoors without an external bonding jumper
Available in 1/2” through 4” trade sizes
For use with rigid metal and IMC conduit
Available in 4” maximum conduit movement
XJGD couplings include XD couplings, which accommodate the following movements without collapsing or fracturing the conduit, and damaging the wires it contains
Axial expansion or contraction up to 3/4”
Angular misalignment of the axes of the coupled conduit runs in any direction to 30°
Parallel misalignment of the axes of coupled conduit runs in any direction to 3/4”
Includes internal bonding springs and metallic bushings to create high integrity internal ground connection and eliminate need for external bonding jumpers and clamps
NPT threads fit standard rigid conduit
Standard materials
Body:
Steel – electrogalvanized
Reducer & gland nut:
Steel – electrogalvanized: 1/2” through 1”
Feraloy iron alloy – hot dip galvanized: 1-1/4” through 4”