Key SNAP-RING Applications
Materials | Needle felt polypropylene, polyester, nylon, wool, polytetrafluorethylene (PTFE) or meta-Aramid (HT) |
|
Seal rings | Sewn stainless steel or zinc-plated steel SNAP-RING seal ring |
|
Retention rings | 1, 5, 10, 25, 50, 100, 200 µm |
|
Sizes | 01: Ø 7 x 17” L (180 x 430 mm) 02: Ø 7 x 32” L (180 x 810 mm) 03: Ø 4 x 9” L (100 x 230 mm) 04: Ø 4 x 15” L (100 x 380 mm) |
|
Filter area |
01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) 03: 0.9 ft² (0.08 m²) 04: 1.7 ft² (0.16 m²) |
|
Max. operating temperatures |
Polypropylene: 230 °F (110 °C) Polyester: 374 °F (190 °C) Nylon: 374 °F (190 °C) PTFE: 500 °F (260 °C) HT: 401 °F (205 °C) |
|
Max. differential pressure |
36.2 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
01: 88 GPM (20 m³/h) 02: 176 GPM (40 m³/h) 03: 26 GPM (6 m³/h) 04: 53 GPM (12 m³/h) |