Key monofilament filter bag applications
Materials | Monofilament polypropylene, nylon, polyester or polyether ether ketone (PEEK) |
|
Seal rings | Sewn SantopreneTM SENTINEL seal ring Sewn stainless steel or zinc-plated steel SNAP-RING seal ring |
|
Retention ratings | 5, 10, 25, 50, 80, 100, 150, 200, 250, 300, 400, 600, 800, 1,000, 1,250 µm |
|
Sizes | 01: Ø 7 x 17” L (180 x 430 mm) 02: Ø 7 x 32” L (180 x 810 mm) 03: Ø 4 x 9” L (100 x 230 mm) 04: Ø 4 x 15” L (100 x 380 mm) |
|
Filter area | 01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) 03: 0.9 ft² (0.08 m²) 04: 1.7 ft² (0.16 m² |
|
Max. operating temperatures |
SENTINEL: NMO: 257 °F (125 °C) SNAP-RING: NMO: 374 °F (190 °C) PMO: 230 °F (110 °C) PEMO: 374 °F (190 °C) PEEK: 464 °F (240 °C) |
|
Max. differential pressure |
36.2 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
01: 88 GPM (20 m³/h) 02: 176 GPM (40 m³/h) 03: 26 GPM (6 m³/h) 04: 53 GPM (12 m³/h) |