LOFPLEAT HF-G filter cartridges are designed with pleated micro fiberglass filter material construction to provide a high total surface area. A single LPHF-G filter cartridge can replace several standard cartridge elements. Change-outs are quick and easy. Unlike standard design filter cartridges, the flow is inside out. The result is higher dirt-holding capacity.
Eaton’s LOFPLEAT HF-G filter cartridges can be used in a variety of applications where high flow capacity is required including fuel oils, chemicals, petrochemicals, solvents and oil and gas.
Filter material | Micro fiberglass |
---|---|
Retention ratings | 1, 4.5, 10, 20 µm |
Retention efficiency | 99.9% |
Lengths (nominal) | 20", 40", 60" |
Adapter codes | - |
Inner core | - |
End caps | Polypropylene or polyacetal |
Cage | Polypropylene or polypropylene |
Max. operating temperature | Polypropylene: 176 °F (80 °C) Polyacetal: 230 °F (110 °C) |
Max. differential pressure in flow direction | Polyacetal:
|