Key DURAGAF applications
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Materials | Extended-life needle felt polypropylene or polyster |
|
Seal rings | Welded polypropylene or polyester SENTINEL seal ring |
|
Retention ratings | 1, 5, 10, 25, 50, 100 µm |
|
Sizes | 01: Ø 7 x 17” L (180 x 430 mm) 02: Ø 7 x 32” L (180 x 810 mm) |
|
Filter area | 01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) |
|
Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 302 °F (150 °C) |
|
Max. differential pressure |
36.2 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
01: 66 GPM (15 m³/h) 02: 132 GPM (30 m³/h) |