Key CLEARGAF Applications
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Materials | Needle felt polypropylene or polyester Extended-life needle felt polypropylene or polyester Nylon monofilament Melt-blown polypropylene |
|
Cover layer | Polypropylene mesh (AGF, PGF) |
|
Seal rings | Welded polypropylene or polyester SENTINEL seal ring |
|
Retention ratings | POF:1, 5, 10, 25, 50, 100, 200 µm POXLF: 5, 10, 25, 50, 100 µm PEF: 1, 5, 10, 25, 100 µm PEXLF: 1, 5, 10 µm NMOF: 5, 10, 25, 50, 80, 100, 125, 150, 200, 250, 300, 400, 600, 800 µm AGF: 1.5, 3, 5, 10, 25 μm @ > 99% efficiency PGF: 1, 2, 12 μm @ > 99.9% efficiency |
|
Sizes | 01: Ø 7 x 17” L (180 x 430 mm) 02: Ø 7 x 32” L (180 x 810 mm) |
|
Filter area | 01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) |
|
Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 284 °F (140 °C) Nylon monofilament: 284 °F (140 °C) |
|
Max. differential pressure |
36.2 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
POF, POXLF, PEF, PEXLF, NMOF: 01: 88 GPM (20 m³/h) 02: 176 GPM (40 m³/h) AGF: 01: 35 GPM (8 m³/h) 02: 66 GPM (15 m³/h) PGF: 02: 44 GPM (10 m³/h) |