Segments:
Type | Depth filter sheet | Nominal retention rate µm | Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Thickness in (mm) |
B1C3 | BECOPAD 115 C | 0.1 - 0.2 |
0.6 (26) | 0.16 (4.0) |
B123 | BECOPAD 120 | 0.1 – 0.3 |
1.3 (54) | 0.15 (3.9) |
B173 | BECOPAD 170 | 0.2 – 0.4 |
1.9 (77) | 0.15 (3.9) |
B223 | BECOPAD 220 | 0.3 – 0.5 |
2.5 (100) | 0.15 (3.9) |
B273 | BECOPAD 270 | 0.5 – 0.7 |
3.3 (135) | 0.15 (3.9) |
B353 | BECOPAD 350 | 0.7 – 1.0 |
3.9 (160) | 0.15 (3.9) |
B453 | BECOPAD 450 | 1.0 – 2.0 |
7.4 (300) | 0.15 (3.9) |
B553 | BECOPAD 550 | 2.0 – 3.0 |
14.0 (570) | 0.15 (3.9) |
B583 | BECOPAD 580 | 8.0 – 10.0 |
87.6 (3571) | 0.15 (3.9) |