Eaton's BECODISC BT stacked disc cartridges is optimized for the filtration of highly viscous liquids with particles of coarse, crystalline, amorphous or gel-like structure and are mainly used in the chemical, cosmetics, and food industries.
Eaton's BECODISC BT stacked disc cartridges are used for clarifying filtration in the chemical, cosmetic and food industries. The filter sheets remove particles of a coarse, crystalline, amorphous or gel-like structure perfectly. An extremely wide range of filtration tasks can be performed according to given specifications, even with highly viscous liquids.
BECODISC BT for Coarse Filtration
B15T, B20T, B25T, B30T
The BECODISC stacked disc cartridges for coarse filtration have filter active components with a mineral basis for clarification of liquids with coarse crystalline and amorphous or gelatinous particle structures. These cartridges are suitable for highly viscous liquids.
Applications:
Special Stacked Disc Cartridges with Low Ash Content
B27T, B40T
The BECODISC special stacked disc cartridges with low ash content were designed to meet the high filtration demands of the chemical industry. By the implementation and selection of high-purity filter cellulose, the content of washable ions is remarkably low. These stacked disc cartridges are produced with components containing low ions; therefore, the migration of iron or aluminum ions can be reduced to the detection limit.
Applications:
Industries:
Type | Depth filter sheet | Nominal retention rate µm | Water throughput p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Thickness in (mm) |
B15T | BECO CP07S | 15.0 |
105.3 (4290) | 0.14 (3.6) |
B20T | BECO CP03S | 20.0 |
175.2 (7140) | 0.15 (3.7) |
B25T | BECO CP02S | 25.0 |
233.6 (9520) | 0.13 (3.3) |
B30T | BECO CP01S | 30.0 |
306.8 (12500) | 0.18 (4.6) |
B27T | BECO CP2KS | 27.0 |
239.5 (9760) | 0.11 (2.9) |
B40T | BECO CP1KS | 40.0 |
555.1 (22620) | 0.17 (4.3) |