Eaton's BECODISC B30C, B30W stacked disc cartridge has a high adsorption capacity, achieved through a high content of particularity highly active activated carbon. These adsorptive characteristics enable, for example, the de-coloration of fruit juices and liquid sugar.
Eaton's BECODISC B30C, B30W activated carbon stacked disc cartridges are used for the demanding liquid filtration applications of the chemical, pharmaceutical, cosmetic, and food industries as well as in bioengineering.
Segments:
Applications:
Type | Depth filter sheet | Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Thickness in (mm) |
B30C | BECO ACF 07 with protective fleece | 34.7 (1415) | 0.15 (3.8) |
B30W | BECO ACF 07 | 34.7 (1415) | 0.15 (3.8) |
Type* | Used BECO CARBON depth filter sheet |
Ash content % |
Bursting strength wet psi (kPa**) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Endotoxin content*** EU/ml |
Activated Carbon Content g/m² |
|
B71C | ACF 07.10 | 15 | > 11.6 (80) | 34.7 (1415) | - | 420 | |
B02C | ACF 02 | 2.5 | > 11.6 (80) | 6.75 (275) | <0.125 | 1000 | |
B02C | ACF 03 | 5 | > 11.6 (80) | 7.4 (300) | <0.125 | 1000 | |
* B = Polypropylene version (e.g. B71C), C = Polyamide version (e.g. C71C) ** 100 kPa = 1 bar *** Endotoxin content analysis after rinsing with 1.23 gal/ft² (50 l/m²) of WFI (Water for Injection) |