Eaton's BECODISC BA stacked disc cartridges are specifically manufactured with reduced calcium and magnesium for the prevention and removal of haze while preserving color and flavor.
These cartridges are graded from coarse particle separation to fine filtration, which allows them to accurately adapt to the requirements of the filtration of high-quality spirits, such as cognac, Armagnac, barrel-matured brandy and whiskey.
Segments:
Type | Depth filter sheet | Nominal retention rate µm | Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Thickness in (mm) |
BA20 | BECO SELECT A 20 | 0.8 |
3.9 (160) | 0.17 (4.4) |
BA40 | BECO SELECT A 40 | 2.5 |
7.4 (300) | 0.17 (4.4) |