A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Article number | PPPB6 – PPP10 |
---|---|
Filter material | Polypropylene (PP) |
Retention rating (µm) | 0.6, 1.2, 3, 5, 10 |
Retention efficiency | 99.98% |
Lengths | 10", 20", 30", 40" |
Adapter codes | 0, 2, 7 |
Cages | Yes |
Structure | Pleated |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
- |
Backwashability | 29 psid (2.0 bar) at 68 °F (20 °C) |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68 °F (20 °C) 29 psid (2.0 bar) at 176 °F (80 °C) |
Steam cycles | > 100 at 230 °F (110 °C) in 30 minutes |