Article number | HF010 - HF100 |
---|---|
Filter material | Polypropylene (PP) |
Retention rating (µm) | 1, 3, 5, 10 |
Retention efficiency | 99.98% |
Lengths | 40" |
Adapter codes | U Single open end (SOE) |
Structure | Pleated |
Outer diameter | 6.3 in (160 mm) |
Inner diameter | 3 in (75 mm) |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 49 psid (3.4 bar) at 68 °F (20 °C) |