Filter cartridges

BECO PROTECT CL

BECO PROTECT CL Coreless depth filter cartridges consist of wrapped polypropylene filter material with different layers from coarse to fine. The filter cartridges are manufactured without a core and with a large diameter to provide high flow rates. BECO PROTECT CL Coreless depth filter cartridges are used in a variety of applications with high flow rates for liquid clarification in the food and beverage industry.

Filter material
Polypropylene
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

核心功能

  • Large diameter filter cartridge for high flow rates and low differential pressure
  • Long filter service life
  • High chemical resistance through use of 100% polypropylene
  • High dirt holding capacity through graded filter configuration
  • No binders or adhesives
productfamily.specification

Specifications

Article number CL050 - CL400
Filter material Polypropylene (PP)
Retention rating (µm) 5, 10, 20, 40
Retention efficiency 99.98%
Lengths 40"
Adapter codes X:  Double open end (DOE) without end caps
Structure Wrapped
Outer diameter 5.98 in (152 mm)
Inner diameter 4.64 in (118 mm)
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

58 psid (4.0 bar) at 86 °F (30 °C)
14,5 psid (1.0 bar) at 176 °F (80 °C)

productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close