Eaton's BECO PR ENDURA S support sheets were uniquely designed to meet the exact requirements of the pharmaceutical industry.
The unique surface qualities enable quick paste release in applications such as plasma fractionation. Endotoxin content of <0.08 EU/ml after rinsing with 13.2 gal/sqm (50 l/m2) WFI is achieved.
Special Low-Endotoxin Filter Sheet for Precoat Filtration with Minimum Loss of Product
BECO PR ENDURA S
The application of Eaton's BECO PR ENDURA S in precoat filtration, particularly for cake harvesting as part of plasma fractionation, ensures safe and economic filtration results. Product loss during cake harvesting is minimized due to the extremely smooth and hydrophobic surface of BECO PR ENDURA S. The high wet bursting strength of BECO PR ENDURA S further simplifies cake harvest through secure handling. Even if the intention is to extract the filtrate as a resource substance during precoat filtration, product loss is minimized due to the low suction volume (small thickness and hydrophobic matrix) of BECO PR ENDURA S.
Type | Article number | Thicknessin (mm) |
Ash content % |
Bursting strength wet psi (kPa) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Endotoxin content EU/ml |
BECO PR ENDURA S | 29450 | 0.06 (1.5) |
< 1.0 |
> 58.0 (400) |
18.9 (770) | < 0.08 |