BECO Control Mini
BECO MAX2
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Article number | PSB04, PSB06 |
---|---|
Filter material | Polyethersulfone |
Retention rating (µm) | 0.45, 0.65 |
Retention | Absolute |
Lengths | 30”, 40” |
Adapter codes | 2, 7 |
Cages | Yes |
Structure | Pleated |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
PSB04 PSB06 |
Backwashability | Limited 29 psid (2.0 bar) at 68 °F (20 °C) |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 4.4 psid (0.3 bar) at 250 °F (121 °C) |
Steam cycles | ≥ 100 at 221 °F (105 °C) in 30 minutes |