BECO MEMBRAN H Air Mini
BECO PROTECT KM
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Article number | PTC02 |
---|---|
Filter material | Teflon (PTFE) |
Retention rating | 0.2 µm |
Retention | Absolute |
Lengths | 10", 20", 30" |
Adapter codes | 7 |
Cages | Yes |
Structure | Pleated |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
Nitrogen diffusion at 68 °F (20 °C) per 10" ≤ 11 ml/min at 10.3 psig (0.7 bar) with 60% isopropanol |
Backwashability | - |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 7.25 psid (0.5 bar) at 273 °F (134 °C) |
Steam cycles | ≥ 150 at 273 °F (134 °C) in 20 minutes |