Eaton's activated carbon filter sheets BECO ACF are made of a microporous, inert material that provides superior adsorption capacity for a wide range of applications and operating conditions.
These easy to use and dust-free handling filter sheets are used for removing colors, odors or undesirable byproducts from liquids in fine and specialty chemical, biotechnological, food and beverage processes.
Industries:
Applications:
Type |
Article number |
Thickness in (mm) |
Ash content % |
Bursting strength wet psi (kPa) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
BECO ACF 07 | 19207 | 0.15 (3.8) | 15.0 | > 5.8 (40) | 34.7 (1,415) |