Material
Melt-blown
Efficiency
High
Capacity
Standard

核心功能

Key ABP applications

  • Beverage
  • Fine particle removal in parts cleaning
  • Activated carbon removal in process systems
  • Final filtration of vinegar
  • Lacquers
  • Hydraulic oils and lubricants
FDA/EC Conformity

All polypropylene materials used in manufacturing comply with the regulations of the Food and Drug Administration (FDA), title 21 of the Code of Federal Regulations Section 177, and EC Regulations 1935/2004 and 10/2011, as applicable for food and beverage contact.
productfamily.specification

Specifications

Material Melt-blown polypropylene
Cover layer
Spunbond polypropylene
Seal ring
Welded polypropylene SENTINEL seal ring
Retention ratings
1, 5, 10, 25 µm @ > 99% efficiency
Sizes 03: Ø 4 x 9” L (100 x 230 mm)
04: Ø 4 x 15” L (100 x 380 mm)
Filter area 03: 0.9 ft² (0.08 m²)
04: 1.7 ft² (0.16 m²
Max. operating temperature Polypropylene: 194 °F (90 °C)
Max. differential pressure 36 psi (2.5 bar)
Recommended change-out pressure for disposal 11.6 – 21.7 psi (0.8 – 1.5 bar)
Max. flow rates 03: 13 GPM (3 m³/h)
04: 22 GPM (5 m³/h)
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close