Applications
operating temperature: | -50°F to +176°F |
design temperature | -4°F to +212°F |
max. operating pressure: | 363 PSI |
process connection | SAE-flange 3000 PSI |
housing material: | Anodized aluminum (EN 573-EN-AW6082-T6) |
sealing material: | Viton (FPM), Nitrile (NBR) or hydrated Nitril-Butadien-Rubber (HNBR); WS 20.357 |
installation position: | vertical |
volume tank | 2x 5.3 Gal. |