ReactoGard V systems are recognized leaders in the protection of fixed bed catalytic reactors and related refinery operations. Reactogard V is engineered to produce cleaner and more efficient low flux operation. Diverter technology eliminates need for internal valves which increases efficiency and reliability.
Applications:
ReactoGard V systems are recognized leaders in the protection of fixed bed catalytic reactors and related refinery operations. ReactoGard V is engineered to produce cleaner and more efficient low flux operation. Diverter technology eliminates need for internal valves which increases efficiency and reliability.