Filter Type
Breather
Flow Rate
120-925 gpm (450-3,500 l/min)
Connection
Thread connection

核心功能

Applications

  • Hydraulic systems
  • Bearing lubrication systems
  • Mobile earthmoving equipment
  • Gearboxes
  • Robotic hydraulic systems
  • Mobile tank systems
  • Diesel fuel storage tanks
  • Transformers with oil cooling systems
  • Vacuum and welding chambers
  • Agricultural equipment
productfamily.specification
Highlight differences
Show only differences
Hide blank features

Specifications

Type air flow in GPM
NBF 25 120
NBF 40 300
NBF 55 480
NBF 85 925
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close