# Cartridges
1
Design
Food & Beverage
Material
Stainless Steel AISI 316L

核心功能

productfamily.specification

Specifications

Article no. Qty Cartridge length Dimensions inch (mm)   Connections Volume Weight Perm. pressure psi (bar)
    inch A B C D E In-/ Outlet gal (l) lb (kg) liquid | gaseous
KHF14UF8 1 40 59.02 (1,499) 51.26 (1,302) 7.13 (181) 7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 43 (10 | 3)
KHF14UG8 1 40 59.02 (1,499) 51.26 (1,302) 7.13 (181)
7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 43 (10 | 3)
KHF14US8 1 40 59.02 (1,499) 51.26 (1,302) 7.13 (181)
7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 43 (10 | 3)
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close