Panzym Fino G enzyme is a granulated enzyme preparation produced from a selected strain of Aspergillus niger and Trichoderma harzianum by means of submerged fermentation. Panzym Fino G enzyme is a highly concentrated composite preparation with pectinase and beta-glucanase that degrades glucan and pectin substances in grape must.
Area of application | Dosage lb/1,000 gal (g/hl) |
Period (week) |
White or red wine (at the end of the alcoholic fermentation) | 0.2 – 0.4 (3 – 5) |
2 – 4 |
Wines with high content of glucan made of most with heavy grey mold infestation | max. 0.7 (max. 8) |
2 – 4 |