Panzym BE XXL enzyme is a pectolytic, liquid enzyme preparation, produced through submersive fermentation of Aspergillus species. The newly developed pectinase product is particularly suitable for the depectinization of berry mash. Panzym BE XXL enzyme is well-balanced and optimized in terms of the main enzyme activities.
Application | Dosage in fl oz/long to (ml/to) |
Blackcurrants, cranberries | 2.7 – 5.4 (80 – 160) |
Redcurrants, raspberries, blackberries | 1.7 – 3.4 (50 – 100) |
Strawberries, gooseberries | 0.7 – 2.0 (20 – 60) |