Pushbutton fiberglass enclosures

Eaton's B-Line series Type 4X fiberglass push button enclosures are designed to mount standard oil-tight push buttons, pilot lights and switches.  They are suited for harsh environments by helping protect against corrosion, windblown dust and rain, splashing water, hose directed water and prolonged submersion.  

核心功能

  • Constructed of light-weight hot compression molded fiberglass reinforced polyester
  • Features poured polyurethane seamless gasket provides watertight, dust-tight environmental seal
  • Impact resistant and non-conductive
  • Secure mounting of push button in non-rotatable notched key hole
  • 300 series stainless steel used on all external hardware
  • Rounded edges reduce build-up of dust and debris
  • Recessed captive screws for a smooth surface finish
  • UL/cUL 50 Listed  and conforms to NEMA standard for Type 1, Type 4, Type 4X, Type 6P and Type 12
  • Options include in-line and multi-hole 30mm and 22mm enclosures
  • Full line of accessories available

Large enclosure video

Eaton’s B-Line series large enclosures provide reliable electrical equipment protection for variable frequency drives, motors, controls, electrical devices, and other power distribution equipment. View the video to learn more.

productfamily.specification

Pushbutton fiberglass enclosures

For more information, view the fiberglass section of the B-Line series electrical enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close