Sight glass in cover permits viewing of instrument dial or setting
Enclosures are non-magnetic, available in surface mounting and flush panel mounting; the cylindrical extension of the cover opening on the flush bodies will project through a hole in panel; thickness of panel must not exceed 1/4" to ensure flametight assembly of cover threads with body threads
Mounting plates and posts in bodies support the instrument close to the heavy glass window in cover; maximum depth of instrument extending from outboard end of posts toward the back wall of enclosure body is 3"; there is ample wiring space in back of instruments
Bodies have bosses on all four sides and back for drilling and tapping of conduit entrances
Dead end and through feed arrangements for 3/4" rigid conduit are standard listings