规格
资源
支持
技术数据表
XT 超级电容器数据表
最高工作电压
超长使用寿命
高能量密度
伊顿超级电容器为发动机设计提供可靠的起动系统
对于汽车电气和机械工程师来说,设计一个可靠的发动机起动系统是非常必要的。但是,即使最好的铅酸电池也会因气候寒冷或过早退化而造成发动机失速。传统电池可能会给通勤者带来问题...
阅读更多
伊顿超级电容器为汽车工程师提供出色的主动悬架
悬架控制是汽车驾驶性能的一个根本问题。防侧倾杆或稳定杆系统通过调节悬架,帮助车辆在急转弯或不规则路况时保持稳定...
阅读更多
伊顿超级电容器可实现强大的汽车板网稳定性
设计汽车发动机的高功率配电技术越来越多地被汽车制造商采用,而这也会导致动力不稳定。板网稳定性在电源利用率方面提供了关键的平衡...
阅读更多
参数搜索
IC 匹配
交叉参照
超级电容器计算器
阻隔带选择器
接线端子交叉参照
productfamily.specification
规格
productfamily.downloadlink
3D 模型
下载设计的 3D STEP 模型
在此处注册
产品规格指南
Methods for measuring capacitance, inflow current, internal resistance and ESR
Download
(PDF 216 KB , 01/12/2017)
Supercapacitor soldering guidelines
Download
Supercapacitor Soldering Profile
(PDF 460 KB , 01/12/2017)
产品通知
(PCN15011m) Shipping box and external and internal label update
Download
Shipping box and external and internal label update
(PDF 1 MB , 01/12/2017)
(PCN16044) Supercapacitors definition of the -R part number suffix change
Download
Supercapacitors definition of the -R part number suffix change
(PDF 89 KB , 01/12/2017)
Logo and branding changes
Download
Logo and branding changes
(PDF 165 KB , 01/12/2017)
使用指南
Design considerations in selecting supercapacitors
Download
(PDF 217 KB , 01/12/2017)
宣传册
Eaton supercapacitors enable powerful automotive boardnet stabilization
Download
Use case: Boardnet stabilization XV, XT
(PDF 188 KB , 02/05/2019)
Eaton supercapacitors provide reliable start-up for engine design
Download
Use case: Engine start XV, XT, XL60
(PDF 647 KB , 02/05/2019)
Eaton supercapacitors provide superior active suspension for automotive engineers
Download
Use case: Active suspension XV, XT
(PDF 1 MB , 02/05/2019)
Eaton's electronics solutions short form brochure
Download
(PDF 1 MB , 01/05/2017)
Supercapacitor selection guide
Download
Supercapacitor selection guide
(PDF 1 MB , 09/07/2019)
常见问题解答
Eaton's Electronics frequently asked questions
Download
(PDF 300 KB , 01/01/2019)
应用程序说明
How to size a supercapacitor video
Supercapacitor application guidelines
Download
(PDF 182 KB , 01/12/2017)
技术数据表
XT Supercapacitor data sheet
Download
3.0 V, 275 F to 555 F, Snap-in cylyndrical cell
(PDF 274 KB , 10/12/2017)
白皮书
The construction and applications of supercapacitors
Download
Construction of supercapacitors, their principles of operation, and various applications that they are ideal for
(PDF 351 KB , 19/02/2022)
The construction and applications of supercapacitors
Download
Construction of supercapacitors, their principles of operation, and various applications that they are ideal for
(PDF 529 KB , 27/03/2024)
The major differences between supercapacitors and batteries
Download
Key differences between supercapacitors and batteries in construction, specifications, capabilities, and applications
(PDF 734 KB , 19/02/2022)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
XT 超级电容器
您确定吗?
您确定吗?
×
×