For daily drivers, choose one of our street series ring & pinion gears.
Five reasons to buy an Eaton Ring & Pinion gearset.
Eaton Performance ring & pinion gear sets are available in a wide range of axle ratios for many applications
Axle Type | Ratio |
Chrysler 8.7” IRS - Challenger / Charger / Magnum - Getrag H226 - 2010 & Newer -SRT8 | 3.23, 3.55, 4.10. 4.29 |
Chrysler 8.75” (489) | 3.23, 3.55, 3.73, 3.91, 4.10, 4.30, 4.56, 4.86, 5.13 |
Dana 36 Corvette | 3.54, 3.73 |
Dana 44 Corvette | 4.11, 4.33, 4.56, 4.88 |
Dana 60 | 3.54, 4.88, 5.13, 5.38 |
Dana 60 PRO | 4.10, 4.30, 4.56, 4.88, 5.38, 5.57, 5.86, 6.17 |
Ford 8” | 2.80, 3.00, 3.25, 3.55, 3.80, 4.11, 4.62 |
Ford 8.8” | 3.08, 3.55, 3.73, 3.90, 4.10, 4.30, 4.56, 4.71, 4.88, 5.13 |
Ford Super 8.8” IRS - 2015 Mustang | 3.73, 3.91, 4.11 |
Ford 9” PRO | 3.40, 3.50, 3.60, 3.70, 3.89, 4.11, 4.29, 4.57, 4.71, 4.86, 5.00, 5.14, 5.29, 5.43, 5.67, 5.83, 6.00, 6.20, 6.33, 6.50 |
Ford 9.5” PRO - 35 spline large stem pinion | 3.25, 3.40, 3.50, 3.60, 3.70, 3.89, 4.11, 4.29, 4.57, 4.86, 5.00, 5.14 |
Ford 10” PRO - Dual bolt pattern | 3.89, 4.11, 4.29, 4.57, 4.71, 5.00, 5.14, 5.43, 5.67, 5.83, 6.20 |
GM 8.4” Corvette | 3.08, 3.36, 3.55, 3.73, 4.11, 4.33, 4.56 |
GM 12 Bolt Car | 3.08, 3.31, 3.42, 3.55, 3.73, 3.73-4, 3.91, 4.11, 4.11 THICK, 4.30, 4.56, 4.56 THICK, 4.88, 5.14, 5.38 |
GM 12 Bolt Car PRO | 4.11, 4.30, 4.56, 4.88, 5.00, 5.14, 5.38, 5.57, 5.86, 6.00, 6.14 |