Capri IGE - Versatile industrial cable glands

Designed to the B.S. 6121 standard, the IGE1W, IGE1X, IGE2W and IGE2X are robust metallic ranges of cable glands for industrial applications which provide an outer and inner IP seal, and armour clamping, grounding and earthing.

With versions for Steel Wire Armoured (SWA),  Steel Wire Braided (SWB), Steel Tape Armoured (STA) and Lead-Sheated (only for IGE2W and IGE2X) cables, these cable glands are available in brass or nickel plated brass, fully kitted with relevant accessories such as locknuts, nylon seals, earthing washers and shrouds.

Material
Brass, Nickel Plated Brass
Continuous operating temperature
-40 °C to +80°C
Sealing
Double seal, IP66 on the inner and outer sheath of the cable

Cable types

Protection category

Perfect adaptability to industrial environments

With an operating temperature range from - 40°C to + 80°C, the IGE range fully meets the current needs for cable entries management in industrial environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Backed by over 60 years of expertise, view the rest of our industrial cable glands

productfamily.specification

Capri IGE1W ordering information

ige1w-product-code-builder.jpg

Capri IGE1X ordering information

ige1x-product-code-builder.jpg

Capri IGE2W ordering information

ige2w-product-code-builder.jpg

Capri IGE2X ordering information

ige2x-product-code-builder.jpg

Works great with our conduit and fittings range

The IGE Series can be completed with one of our conduit or fitting ranges to enable getting several installation options, and this into a easier and faster way.
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close