Capri ADFS - Barrier gland for flexible & rigid conduits

The ADFS is a widely approved cable gland for use with a cable and conduit system and includes a compound barrier.

Incorporating a swivel design, the ADFS can be used for long rigid conduit runs. It should be used in conjunction with appropriate termination for flexible conduits.

Available as gland only or in pre-packed kit form for ease of ordering. Refer to our ADE Gland Accessories for further matching accessories.

Protection Type
Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR, Dust Ex tb
ENGINEERED COMPOUND
Provides a barrier seal between insulated cores
Area Classification
Zones 1 and 2, Groups I, IIA, IIB and IIC Zones 21 and 22, Groups IIIA, IIIB and IIIC

Cable types

Protection category

Other certificates: NEPSI, INMETRO & EAC

Shipping applications: ABS, DNV,  BV & Lloyds

Capri ADFS - Designed and certified for use in the most severe environments

The Capri ADCC and ADCS are the best solutions for extreme operating temperatures from -60°C to +140°C. The seal material on Eaton's Capri series of cable glands has been carefully formulated to achieve optimal performance.

Rated to IP66 and IP68 the Capri ADCC and ADCS are dust-tight and can withstand being completely submerged in water continuously.

171272748

Swivel connection to rigid conduit

Provide female thread for rigid conduit connection and independent union for installation ease. Multiple female thread options available for rigid conduit.
Swivel connection of the Capri ADFS

Functions of the Capri ADFS cable gland

Capri ADFS 3D Model
Compound barrier seal on Capri ADFS
2. Sealing of cable conductors with compound barrier seal.
Deluge seal on the Capri ADFS
3. Deluge seal provides enhance ingress protection. It is an easy and clear identification for "compound inside" that aids inspection and sign off.
IP Sealing on the Capri ADFS
1. Specifically formulated elastomer for IP sealing on outer sheath of cable.
Swivel connection on the Capri ADFS 3D model
4. Swivel connection providing easy installation for rigid conduit.
If you want to download 3D pictures, please contact our customer service.

View Eaton's full range of Capri ADE hazardous areas cable glands

New to the range? View our Capari ADE series overview to find out more about the range and view a cross-comparison featuring certification and function options.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

Capri ADFS ordering information

adfs-ordering-information.jpg

Looking for an accessory?

The Capri ADE Series has a range of accessories to enable a simpler, easier installation including clamping modules, sheather washers, earth tags, gaskets, locknuts, shrouds and serrated washers.
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close