The Eaton EverTough® clutch can greatly extend the life of your aging truck. That’s because EverTough clutches are designed for longevity and come backed by Roadranger®, the largest national network of drivetrain expertise and support. This unique combination of durability and support is something few aftermarket brands can offer, providing the reliability you want at the price point you need.
Stainless steel cam spring delivers increased durability and long life
A full-round contamination baffle protects against debris
EverTough: now even tougher
Updated release bearing featuring:
Three grease zerks for easier maintenance
Wider thrust pads which increase contact area, improving adjustment
Extend your clutch warranty
Receive an additional year of warranty coverage on your EverTough clutch with the use of a Genuine Eaton Clutch Installation Kit. Replace all the right parts with genuine parts at the same time.
Use this form to activate additional one year warranty on: Heavy-duty Standard Reman/FLEX Reman, Reman Glider Kit and EverTough clutch (Factory Reman Bundle Warranty); EverTough clutch (Clutch Installation Kit Bundle Warranty)
CLIB-0035: Customers may experience various fault codes and/or clutch release complaints due to broken clutch levers in self-adjust clutches used with automated and manual transmissions.