Certifications and compliances

  • Class I
  • Class II, Groups E, F, G
  • Class III
  • CSA Listed – LR13046
  • CSA Type 4
  • IP56

Design features

  • Stainless steel copper-plated spring provides grounding continuity of cable armour (TECK cable only)
  • Watertight seal on outer sheath of cable
  • Integral o-ring seal on entry threads
  • Cold Shrink kit is available for extra protection in aggressive environments

Standard materials

  • Body – aluminum with neoprene seal (standard); steel and stainless steel (optional)