Certifications and compliances

  • UL standard: UL514A
  • ANSI standard: C33.84
  • Fed. Spec.: W-C-5860
  • CSA standard: C22.2 No. 18
  • Raintight – when installed with cover and gasket

Design features

  • Internal green ground screw standard on boxes
  • Suitable for use in wet locations when used with gasketed covers
  • Mounting lugs standard on most boxes
  • Tapered threaded hubs (NPT) with integral bushing
  • Available for surface mounting (with mounting lugs) or flush mounting (without mounting lugs) as listed
  • Available as shallow (FS) or deep (FD) configuration; use FD if device to be enclosed exceeds 1-5/8” in depth
  • Ample wiring room provided in either FS or FD configuration
  • Wide selection of surface or flush covers available in sheet steel, Feraloy, aluminum and stainless steel
  • Available in single-gang and multi-gang configurations with hubs, and as blank bodies for drilled and tapped openings

Standard materials

  • Devices boxes are available in Feraloy iron alloy, copper-free aluminum, stainless steel, malleable iron and hot dip galvanized malleable iron