Easy to install – mounts on a standard 2 inch (50mm) mounting pipe with frangible coupling
Mounting pipe extension included
Easy to relamp – special tools are not required
Cast aluminum housing
Easy to aim
Traffic signal red lens – eliminates need for separate filter
Light head shipped fully assembled with lead assembly
Control and monitoring – fixture can be supplied with an Eaton's Crouse-Hinds series Logitrac for individual lamp control and monitoring as required for flashing guard light operation or stop bar control (contact Eaton for more information)
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.